- Patented, slim, low-profile LED design
- Wall, surface, post, bollard, low-level, inverted, floodlight mounting
- Die-cast aluminum, hinged, removable door and back box
- 7W, 18W, 26W, 38W models
- Secure lock-hinge and single-point closure
- Mounts to a variety of junction boxes or conduit entries
- Silicone-sealed optical LED lens, Available in 5000K or 3500K (CCT)
- 120V, 120-277V and 347V models available
- Optional floodlighting kit converts from wall to floodlight
Your internet browser isn't supported.
XTOR1B
Specifications
Product Description
| Brand Name | Lumark |
| Family | Crosstour Series |
| Description | Crosstour, LED, 12W, Small Housing, Full Cutoff, 5000K, 120-277V, Carbon Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083777969 |
| Amperage Rating | 0.103A (at 120V)/0.048 (at 277V) |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Optical - Wall Packs | Full Cutoff |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 12W |
| Product Weight | 3.6 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |