- Wall, inverted or pole mount. Energy saving replacement up to 250W HID
- Patented heavy-duty construction, maximum LED performance
- Die-cast aluminum, low-profile design with hinged removable door
- 58W and 81W full cutoff and refractive lens models
- Sealed LED optical chamber with 4000K and 5000K (CCT)
- Rated for -40°C to 40°C. High ambient 50°C available
- Options include pole mount arm, dimming, occupancy sensors
- Emergency egress battery pack
- Five-year warranty
Your internet browser isn't supported.
XTOR12BRL
Specifications
Product Description
| Brand Name | Lumark |
| Family | Crosstour Series |
| Description | Crosstour MAXX, LED 102W, Wall Mount, Refractive Lens, 5000K, 120-277V, Carbon Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083779581 |
| Amperage Rating | 0.39A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Optical - Wall Packs | Refractive Lens |
| Voltage Rating | 120-277V |
| Wattage | 102W |
| Product Weight | 11.45 |
| Case Quantity | 2 |
| Pallet Quantity | 54 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |