- Wall, inverted or pole mount. Energy saving replacement up to 250W HID
- Patented heavy-duty construction, maximum LED performance
- Die-cast aluminum, low-profile design with hinged removable door
- 58W and 81W full cutoff and refractive lens models
- Sealed LED optical chamber with 4000K and 5000K (CCT)
- Rated for -40°C to 40°C. High ambient 50°C available
- Options include pole mount arm, dimming, occupancy sensors
- Emergency egress battery pack
- Five-year warranty
Your internet browser isn't supported.
XTOR12B
Specifications
Product Description
Brand Name | Lumark |
Family | Crosstour Series |
Description | Crosstour MAXX, LED 102W, Wall Mount, Full Cutoff Door, 5000K, 120-277V, Carbon Bronze |
Product Details
Lamp Type | LED |
UPC | 080083779574 |
Amperage Rating | 0.39A at 277V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Optical - Wall Packs | Full Cutoff |
Voltage Rating | 120-277V |
Wattage | 102W |
Product Weight | 11.45 |
Case Quantity | 2 |
Pallet Quantity | 54 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |