Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WG-XTORMX

  • Wall, inverted or pole mount. Energy saving replacement up to 400W HID
  • Patented heavy-duty construction, maximum LED performance
  • Die-cast aluminum, low-profile design with hinged removable door
  • 41W, 58W and 81W full cutoff and refractive lens models
  • Sealed LED optical chamber with 5000K (CCT) LED standard
  • Rated for -40°C to 40°C. High ambient 50°C available
  • Options include pole mount arm, dimming, occupancy sensors
  • Emergency egress battery pack
  • Five-year warranty
WG-XTORMX

WG-XTORMX

Resources

Specifications

Product Description

Brand Name Lumark
Family Crosstour Series
Description Crosstour MAXX LED Wire Guard
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083665334
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 1.938
Case Quantity 1
Pallet Quantity 60
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No