- Wall, inverted or pole mount. Energy saving replacement up to 400W HID
- Patented heavy-duty construction, maximum LED performance
- Die-cast aluminum, low-profile design with hinged removable door
- 41W, 58W and 81W full cutoff and refractive lens models
- Sealed LED optical chamber with 5000K (CCT) LED standard
- Rated for -40°C to 40°C. High ambient 50°C available
- Options include pole mount arm, dimming, occupancy sensors
- Emergency egress battery pack
- Five-year warranty
Your internet browser isn't supported.
EWP/XTORMX
Specifications
Product Description
| Brand Name | Lumark |
| Family | Crosstour Series |
| Description | Crosstour MAXX Wall Plate, Carbon Bronze |
Product Details
| Lamp Type | N/A |
| UPC | 080083700592 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 10.0 |
| Case Quantity | 1 |
| Pallet Quantity | 240 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |