- Low-Profile, die-cast aluminum housing
- Replaces up to 400W equivalent metal halide
- Efficacies up to 153 lumens per watt
- Energy and maintenance savings up to 86% versus HID solutions
- Canopy Lighting with Selectable Lumens and CCT
Your internet browser isn't supported.
CLCS15S-PC-EM
Specifications
Product Description
| Brand Name | Lumark |
| Family | CLCS Canopy |
| Description | Small LED Canopy, Selectable Lumens: 3,400-8,200 / 24-60W, Selectable CCT: 3000,4000,5000K / 80CRI, 120-347V, 50/60Hz, with Emergency |
Product Details
| Lamp Type | LED |
| UPC | 080083446018 |
| Amperage Rating | 0.17A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Surface/Pendant |
| Voltage Rating | 120-347V |
| Wattage | 60W |
| Case Quantity | 1 |
| Pallet Quantity | 45 |
| Country of Origin | KH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |