Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CLCS Canopy

  • Low-Profile, die-cast aluminum housing
  • Replaces up to 400W equivalent metal halide
  • Outputs from 5,500 – 17,600 lumens (40 – 120W)
  • Efficacies up to 153 lumens per watt
  • Energy and maintenance savings up to 86% versus HID solutions
  • Canopy Lighting with Selectable Lumens and CCT
CLCS Canopy

CLCS Canopy

Overview

The CLCS canopy lighting provides a slim, low-profile, traditional design with high performance energy efficient illumination. Rugged die-cast aluminum construction and gasketed housing make the CLCS luminaire virtually impenetrable to contaminants. Replacing up to 400W metal halide equivalents, the CLCS canopy luminaire mounts quickly to a variety of surfaces making it ideal for bank and retail drive-thrus, covered side walks and hospitality entryways.

MarketPro

MarketPro

Take advantage of all the benefits the MarketPro program offers! Select CLCS Canopy configurations now included!

Learn More
Selectable Lumens and CCT

Selectable Lumens and CCT

Integrated switches to field-select high or low lumen output and choose between 3000, 4000, and 5000K CCTs.

Energy Efficient

Energy Efficient

The CLCS canopy series replaces traditional HID luminaires from 150W up to 400W. This long life and high-efficiency luminaire provides energy and maintenance savings of up to 86% versus HID solutions.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock Catalog Number (4)

Looking to customize your product?

Resources