- 3 CCT selectable: 3000K-4000K-5000K, 80 CRI
- Selectable Dusk-to-Dawn Photocontrol with On/Off control
- Ultra thin 2.7” depth
- Easy snap-mount installation
- 120-347V
Your internet browser isn't supported.
CWP75-BZ
Specifications
Product Description
| Brand Name | Lumark |
| Family | CWP Compact Wall Pack |
| Description | Compact Wall Pack, Bronze 75W-60W-45W-30W 4,200-10,500 lumen, 3000, 4000, 5000 / 80 CRI 120-347V, 50/60Hz Selectable Dusk-to-Dawn via Button-type photocontrol |
Product Details
| Lamp Type | LED |
| UPC | 080083473243 |
| Amperage Rating | 0.21A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120-347V |
| Wattage | 73.1W |
| Case Quantity | 6 |
| Pallet Quantity | 108 |
| Country of Origin | KH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |