Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CWP Compact Wall Pack

  • 24 configurations in each SKU!
  • 4 Wattage selectable: 1,650 – 16,600 lumens
  • 3 CCT selectable: 3000K-4000K-5000K​, 80 CRI
  • Selectable Dusk-to-Dawn Photocontrol with On/Off control
  • Ultra thin 2.7” depth
  • Easy snap-mount installation
  • 9”, 12”, and 16” housing lengths available in bronze and black finish colors.
  • 120-347V
CWP Compact Wall Pack

CWP Compact Wall Pack

Overview

The Lumark CWP Compact Wall Pack is a configurable luminaire delivering high-performance, energy-efficient illumination in a sleek, ultra-thin 2.7" profile. With 24 configurations in each SKU, the product offers 4 selectable wattages producing 1,650 to 16,600 lumens and 3 selectable CCTs from 3000K to 5000K, allowing easy customization for a wide range of applications. A selectable dusk-to-dawn photocontrol with on/off control provides added convenience and efficiency, while the easy snap-mount installation simplifies setup. Designed for 120-347V operation with 80 CRI, this fixture is ideal for projects that demand flexibility, fast installation, and reliable performance.

Stock Catalog Number (3)

Resources