- 4 Wattage selectable lumens
- 3 CCT selectable: 3000K-4000K-5000K, 80 CRI
- 3 beam angle selectable switches: NEMA 4x4, 5x5, & 6x6 beam angles
- Selectable Dusk-to-Dawn Photocontrol with On/Off control
- 120-347V
Your internet browser isn't supported.
XSF300-SFTR-BZ
Specifications
Product Description
| Brand Name | Lumark |
| Family | XSF All-Selectable Flood |
| Description | All-Selectable Flood, Slipfitter and Trunnion, 300W-240W-180W-120W 19,800-49,600 lumen, 3000K-4000K-5000K 80 CRI, NEMA 4x4, 5x5 and 6x6 beam angles, 120-347V, 50-60 Hz, Selectable Dusk-to-Dawn, Black |
Product Details
| Lamp Type | LED |
| UPC | 080083471812 |
| Amperage Rating | 0.89A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Slipfitter/Trunnion |
| Voltage Rating | 120-347V |
| Wattage | 311W |
| Case Quantity | 2 |
| Pallet Quantity | 16 |
| Country of Origin | KH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |