Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

XSF All-Selectable Flood

  • 144 configurations in each SKU!
  • 4 Wattage selectable: 3,840 – 49,500 lumens
  • 3 CCT selectable: 3000K-4000K-5000K​, 80 CRI
  • 3 beam angle selectable switches: NEMA 4x4, 5x5, & 6x6 beam angles
  • 2 mounting options included per fixture: Knuckle & Yoke​ or Slip Fitter & Trunnion
  • Selectable Dusk-to-Dawn Photocontrol with On/Off control
  • 120-347V
XSF All-Selectable Flood

XSF All-Selectable Flood

Overview

The Lumark XSF All-Selectable Floodlight delivers powerful, energy-efficient illumination with exceptional flexibility for a wide range of outdoor applications. Featuring 144 configurations in each SKU, this fixture offers 4 selectable wattages from 3,840 to 49,500 lumens, 3 selectable CCTs from 3000K to 5000K, and 3 selectable beam angles including NEMA 4x4, 5x5, and 6x6. With two mounting options included per fixture—Knuckle & Yoke or Slipfitter & Trunnion—installation can be tailored to the needs of the project. A selectable dusk-to-dawn photocontrol with on/off control enhances efficiency and convenience, while 120–347V operation and 80 CRI ensure dependable performance and quality illumination.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock Catalog Number (8)

Resources