- 3 CCT selectable: 3000K-4000K-5000K, 80 CRI
- 2 beam angle selectable switches: NEMA 4x4 and 5x5 beam angles
- 2 mounting options included per fixture: Knuckle & Trunnion
Your internet browser isn't supported.
TRX15S-BZ
Specifications
Product Description
| Brand Name | Lumark |
| Family | TRX Selectable Tracer Floodlight |
| Description | Selectable Tracer Flood Light, Knuckle & Trunnion, Bronze, 1200-2250 Lumens, 15-12-8W, Selectable CCT: 3000K, 4000K, 5000K, 80CRI, NEMA 4x4, 5x5 beam angles, 120-347V, 50/60Hz |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083458639 |
| Amperage Rating | .04A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Knuckle/Trunnion |
| Voltage Rating | 120-347V |
| Wattage | 15W |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |