Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

TRX Selectable Tracer Floodlight

  • 36 configurations in each SKU
  • 3 wattage selectable: 1,200 – 4,500 lumens
  • 3 CCT selectable: 3000K-4000K-5000K, 80 CRI
  • 2 beam angle selectable switches: NEMA 4x4 and 5x5 beam angles
  • 2 mounting options included per fixture: Knuckle & Trunnion
TRX Selectable Tracer Floodlight

TRX Selectable Tracer Floodlight

Overview

The Lumark TRX Selectable Tracer Flood delivers precise, adaptable accent lighting with exceptional flexibility through selectable wattage, CCT, and beam angle options, providing 36 configurations in a single SKU. Available in two housing sizes and two finish colors, it includes both knuckle and yoke mounting options to simplify installation and adapt to changing project needs. Its compact floodlight design and selectable optics provide precise illumination for landscape, architectural, and signage applications, helping contractors reduce inventory while delivering reliable, application-ready performance across a wide range of outdoor environments.

Stock Catalog Number (2)

Resources