- Rugged die-cast aluminum housing and door in bronze powder-coat paint
- Captive, single-point stainless steel hardware closure point
- Impact resistant borosilicate prismatic glass hinged, removable door
- Highly reflective anodized reflector provides optimized illumination
- Patent pending, energy saving LED technology with electronic driver
- Ballast/LED driver are secured to housing for optimal heat sinking
- Options include selectable housing finishes and dimming ballast
- Models include up to 400W metal halide, HPS
- Optional integral egress options and battery packs available
Your internet browser isn't supported.
VS/WPGL
Specifications
Product Description
| Brand Name | Lumark |
| Family | Wal-Pak Series |
| Description | Wal-Pak Polycarbonate Vandal Shield for Borosilicate Glass Lens Door |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | Accessory |
| UPC | 080083547685 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | Accessory |
| Product Weight | 1.196 |
| Case Quantity | 1 |
| Pallet Quantity | 96 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |