Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 07, 2026

Replace with WP Wall Pack

Wal-Pak Series

  • Rugged die-cast aluminum housing and door in bronze powder-coat paint
  • Impact resistant borosilicate prismatic glass hinged, removable door
  • Replaces up to 400W equivalent metal halide
  • Highly reflective anodized reflector provides optimized illumination
  • Captive, single-point stainless steel hardware closure point
  • Optional integral egress options and battery packs available
Wal-Pak Series

Wal-Pak Series

Overview

The Lumark Wal-Pak series of wall luminaries provides traditional architectural style with high performance energy efficient illumination. Rugged die-cast aluminum construction, hinged removable door, stainless steel hardware along with a sealed and gasketed optical compartment make the Wal-Pak virtually impenetrable to contaminants. The Wal-Pak luminaire is ideal for areas where spill light and glare control must be managed effectively for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.

Resources

Find product variations