Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

VS/WPGL

  • Rugged die-cast aluminum housing and door in bronze powder-coat paint
  • Captive, single-point stainless steel hardware closure point
  • Impact resistant borosilicate prismatic glass hinged, removable door
  • Highly reflective anodized reflector provides optimized illumination
  • Patent pending, energy saving LED technology with electronic driver
  • Ballast/LED driver are secured to housing for optimal heat sinking
  • Options include selectable housing finishes and dimming ballast
  • Models include up to 400W metal halide, HPS
  • Optional integral egress options and battery packs available
VS/WPGL

VS/WPGL

Resources

Specifications

Product Description

Brand Name Lumark
Family Wal-Pak Series
Description Wal-Pak Polycarbonate Vandal Shield for Borosilicate Glass Lens Door
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type Accessory
UPC 080083547685
Amperage Rating N/A
Mounting Accessory
Voltage Rating Accessory
Product Weight 1.196
Case Quantity 1
Pallet Quantity 96
Country of Origin US
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Mountain Top, PA Yes
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No