- Selectable CCT (3000-4000-5000K) and Wattage (15-20-30-36W) options
- Selectable light distribution (Downlight/Uplight/Both)
- Up to 3600 lumens
- Efficacies up to 120 lumens per watt
- Energy and maintenance savings up to 57%
- Heat-resistant polycarbonate lens located under impact-resistant tempered glass
Your internet browser isn't supported.
CYL-2D-30W-PC-BK
Specifications
Product Description
| Brand Name | Lumark |
| Family | CYL Wall Cylinder |
| Description | Wall cylinder, Wall mount, 1600-3600 Lumen, 15-30W, Selectable CCT: 3000,4000,5000K / 80CRI,120-347V, 50/60Hz, Photocell, Black. |
Product Details
| Lamp Type | LED |
| UPC | 080083445998 |
| Amperage Rating | 0.08A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120-347V |
| Wattage | 30W |
| Case Quantity | 4 |
| Pallet Quantity | 72 |
| Country of Origin | VN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |