- Selectable CCT (3000-4000-5000K) and Wattage (15-20-30-36W) options
- Selectable light distribution (Downlight/Uplight/Both)
- Factory Fixed configurations available!
- Up to 3600 lumens
- Efficacies up to 120 lumens per watt
- Heat-resistant polycarbonate lens located under impact-resistant tempered glass
Your internet browser isn't supported.
CYL Wall Cylinder
Overview
The Lumark AP Wall Cylinder is a high-performance, energy-efficient wall sconce designed for both indoor and outdoor applications. Featuring customizable CCT and wattage selectability, it provides superior light distribution and durability. Its robust construction ensures long-lasting performance, making it an ideal, low-maintenance solution for any lighting project.
Versatile and Customizable Design
The Lumark AP Wall Cylinder offers CCT and wattage selectability, giving you complete control over your lighting needs. With multiple housing sizes and shapes coming soon, it’s the ideal solution for various architectural and outdoor projects.
Built to Withstand the Elements
Constructed with durable die-cast aluminum and a tempered glass cover, this fixture is designed for wet locations. Its waterproof housing resists rust and impact, making it perfect for use in harsh outdoor environments like patios, walkways, and building exteriors.
Energy Efficient and Long-Lasting
With a 50,000-hour lifespan and up to 80% energy savings, the Lumark AP Wall Cylinder reduces operational costs while providing consistent, reliable lighting. Enjoy high performance and significant savings throughout the fixture’s lifetime.
Quick Spec™
Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.
Learn More