- Selectable CCT (3000-4000-5000K) and Wattage (15-20-30-36W) options
- Selectable light distribution (Downlight/Uplight/Both)
- Up to 3600 lumens
- Efficacies up to 120 lumens per watt
- Energy and maintenance savings up to 57%
- Heat-resistant polycarbonate lens located under impact-resistant tempered glass
Your internet browser isn't supported.
Lumark AP
CYL-2D-30W-347V-PC
Specifications
Product Description
Brand Name | Lumark |
Family | CYL Wall Cylinder |
Description | Wall Cylinder, wall mount, 1600-3600 Lumen, 15-30W, Selectable CCT: 3000,4000,5000K / 80CRI,120-347V, 50/60Hz, Photocell |
Product Details
Lamp Type | LED |
UPC | 080083304943 |
Amperage Rating | 0.08A at 347V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Voltage Rating | 120-347V |
Wattage | 30W |
Case Quantity | 4 |
Pallet Quantity | 64 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |