Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CYL Wall Cylinder

  • Selectable CCT (3000-4000-5000K) and Wattage (15-20-30-36W) options
  • Selectable light distribution (Downlight/Uplight/Both)
  • Up to 3600 lumens
  • Efficacies up to 120 lumens per watt
  • Energy and maintenance savings up to 57%
  • Heat-resistant polycarbonate lens located under impact-resistant tempered glass
CYL Wall Cylinder

CYL Wall Cylinder

Overview

The Lumark AP Wall Cylinder is a high-performance, energy-efficient wall sconce designed for both indoor and outdoor applications. Featuring customizable CCT and wattage selectability, it provides superior light distribution and durability. Its robust construction ensures long-lasting performance, making it an ideal, low-maintenance solution for any lighting project.

Versatile and Customizable Design

Versatile and Customizable Design

The Lumark AP Wall Cylinder offers CCT and wattage selectability, giving you complete control over your lighting needs. With multiple housing sizes and shapes coming soon, it’s the ideal solution for various architectural and outdoor projects.

Built to Withstand the Elements

Built to Withstand the Elements

Constructed with durable die-cast aluminum and a tempered glass cover, this fixture is designed for wet locations. Its waterproof housing resists rust and impact, making it perfect for use in harsh outdoor environments like patios, walkways, and building exteriors.

Energy Efficient and Long-Lasting

Energy Efficient and Long-Lasting

With a 50,000-hour lifespan and up to 80% energy savings, the Lumark AP Wall Cylinder reduces operational costs while providing consistent, reliable lighting. Enjoy high performance and significant savings throughout the fixture’s lifetime.

Stock catalog numbers

Resources