- Selectable lumens, CCT, and 0 to 45 degree rotatable optics
- Finned aesthetics
- Heat and impact resistant PC lens
Your internet browser isn't supported.
AWPF150SE-BZ
Specifications
Product Description
| Brand Name | Lumark |
| Family | AWP Arch Wall Pack |
| Description | Architectural Wall Pack Large Smooth, 100-150W, 120-347V 50/60Hz, PC, 13,700-20,800 Lms, Selectable CCT: 3000,4000,5000K, 80CRI, 0-45 degree forward throw, Selectable Dusk-to Dawn via Button-type, EBP |
Product Details
| Lamp Type | LED |
| UPC | 080083448609 |
| Amperage Rating | 0.43A at 347V |
| Color Temperature Max | 5000K |
| Mounting | Wall Mount |
| Voltage Rating | 120-347V |
| Wattage | 150W |
| Case Quantity | 2 |
| Pallet Quantity | 36 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |