Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

AWP Arch Wall Pack

  • Selectable lumens, CCT, and 0 to 45 degree rotatable optics
  • Finned and smooth aesthetics available
  • Lumen packages range from 2,800-20,800 lumens
  • Replaces 35-250W HID equivalent
  • Efficacies up to 155 lumens per watt
  • Heat and impact resistant PC lens
AWP Arch Wall Pack

AWP Arch Wall Pack

Overview

The Lumark AP AWP Arch Wall Pack delivers durable, energy-efficient illumination with selectable CCT and lumen options to simplify stocking and installation. Constructed with a die-cast aluminum housing and removable door, it features a polycarbonate lens, IP65-rated optical chamber, and UL wet-location listing for long-term reliability. The 0-10 V dimming driver, field-adjustable photocontrol solution provide maximum flexibility. The Lumark AP AWP is ideal for outdoor areas, parking lots, walkways, and building perimeters.

Resources