- Round rimless plaster lathing ring
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Iris |
| Family | P3RT 3" Round Install-from-Below Downlight & Wall Wash |
| Description | Round rimless plaster lathing ring |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083471515 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 18 |
| Pallet Quantity | 432 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |