- Designed for 2x6 construction (2x8 for ≥2000lm versions)
- Interchangeable precision optics: 8°, 10°, 12°, 15–70° in 5° increments, and asymmetric patterns
- 3-step vertical Z-axis adjustment, 365° of rotation, and 45° of tilt for precise hot aiming
- Unmatched trims and finishes for every space and style. (Square collar rotates +/- 7.5° providing precise alignment)
- Trim flange options: Millwork/Plaster Knife Edge Rimless, MicroFlange, or Standard Flange
- Servicable from Below: LED Light engine and magnetic snap-in driver
- CRI: 90, 97, 98 (1 SDCM); 6 Color Temperatures, Dim-to-Warm™, VividTune™ Tunable White, BioUp™ Melanopic, & RGBW
- Lumens: 250 – 2,400
- Standard dimming down to 1%, ENERGY STAR® qualified
- Integral or remote driver options
- Declare® Certified: Contains no LBC Red List chemicals
- 5-year warranty
Your internet browser isn't supported.
PRSQ3
Specifications
Product Description
| Brand Name | Iris |
| Family | P3SQA 3" Square Adjustable – Accent, Downlight, Wall Wash |
| Description | Rimless plaster lathing ring |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083471492 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 96 |
| Pallet Quantity | 1728 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |