- Z axis adjustment 1/2" and 1"
- Magnetically guided snap in driver
- Locking 365° rotation and 45° tilt holds any aiming position
- Interchangeable optics: 8°, 12°, 10º–70º in 5° increments, and asymmetric patterns
- Available in 250 to 2,400 lumens
- Offered in 90, 97 and 98 CRI
- Media holder accepts two lens media
- 2400K, 2700K, 3000K, 3500K, 4000K, 5000K; 1 SDCM
- D2W™ Dim-to-Warm option from 3000K to 1850K
- W2N™ Tunable White CCT range 2700K to 6500K or 2000K to 5000K
- RGBW
- BioUp™ Melanopic Lighting in Tunable White (2700K to 5000K) or Static White
- Options to meet Buy American and other domestic preference requirements
Your internet browser isn't supported.
P3SQA139030D010
Specifications
Product Description
| Brand Name | Iris |
| Family | P3SQA 3" Square Adjustable – Accent, Downlight, Wall Wash |
| Description | 3" Square 45º Adjustable Accent New Construction Recessed Downlight, IC rated, 1300 lumens, Order optic separately, 90 CRI, 3000K, UNV 120-277V. |
Product Details
| Lamp Type | LED |
| UPC | 080083474004 |
| Amperage Rating | 0.06A at 277V |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 16W |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |