- Economical indoor ambient and accent cove light with the necessary features for smooth cove light gradient
- Field-selectable lumen output (350 lm and 700 lm) with lockout mechanism
- Field-selectable CCT (2400K | 2700K | 3000K | 3500K | 4000K)
- 90 CRI standard
- 3 Step MacAdam Binning for color consistency
- Adjustable mount (+/- 30 deg)
- 0-10V integral driver with dimming down to 10% (100% - 10%)
- 1ft and 4ft lengths
- Jumper accessories provide addition flexibility in application layout
- Corner units deliver consistent illumination in any corner or curved installation
- Up to 200 ft run from a single power drop
Your internet browser isn't supported.
CS-DLENS-1F
Specifications
Product Description
| Brand Name | iO |
| Family | CovSelect Architectural LED Cove Lighting |
| Description | Diffuse lens accessory, 1 ft |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083307890 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 30 |
| Pallet Quantity | 2250 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |