- 72” Cord and plug accessory
- Cove lighting fixture with integral dimming driver
- Rated for interior / damp installations
- 5 Field Selectable CCTs (2400K, 2700K, 3000K, 3500K, 4000K)
- 90 CRI Standard with 3 SDCM binning
- Field Selectable output nominal (350 lm/ft and 700 lm/ft) with lockout plate
Your internet browser isn't supported.
CS-10V-STD-72CORD
Specifications
Product Description
| Brand Name | iO |
| Family | CovSelect Architectural LED Cove Lighting |
| Description | 72” Cord and plug accessory |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | Accessory |
| UPC | 080083310579 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 32 |
| Pallet Quantity | 768 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |