- Architectural LED Cove Light accessory, surface mount kit (includes mounting angle plate) 1 per fixture is reequired
Your internet browser isn't supported.
LM-KIT-ANG-MNT01
Specifications
Product Description
| Brand Name | iO |
| Family | CoviO Family |
| Description | Architectural LED Cove Light accessory, surface mount kit (includes mounting angle plate) 1 per fixture is reequired |
Product Details
| Lamp Type | LED |
| UPC | 080083264865 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 1.64 |
| Case Quantity | 6 |
| Pallet Quantity | 150 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |