Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CoviO Family

  • Wall washing, grazing, and cove lighting fixture with integral driver
  • 10 total optics with 8 precise bi-directional optical distributions deliver maximum impact
  • IP66 rated for exterior wet locations or interior installations
  • Up to 135 lm/W
  • Up to 1796 delivered lm/ft (3 light level options at nominal 5, 10 and 15 W/ft)
  • Up to 16,000 cd per ft
  • Dimming to 1% (0-10V, 100% - 1%)
  • Easy installation up to 300 ft run from a single power drop
  • 90+ CRI, 4 CCT options, best in class color over angle
  • 1.5 step MacAdam ellipse binning for maximum color consistency
  • WaveLinx wireless control option
  • Full range of accessories (including adjustable mount, jumpers, louvers*, visor*, and arms*) to customize installation for a wide range of applications ​ *coming soon
CoviO Family

CoviO Family

Architectural linear accent for a multitude of indoor/outdoor applications

The iO CoviO Family provides seamless lighting solutions for various indoor and outdoor applications, thanks to its compact size and IP66 rating. It is suitable for a wide range of uses, from simple architectural cove lighting to more intricate wall grazing and wall washing, empowering designers to illuminate spaces or accentuate vertical textures and surfaces. The CoviO Family features lambertian and precision bi-directional optical distributions, with three lumen output options up to 1500 lm/ft. Its IP66 rating and small form factor make it a versatile choice for diverse environments. Equipped with standard integral 0-10V dimming from 100% to 1%, the CoviO Family ensures complete control over light output. The luminaires incorporate a high-performance 90 CRI LED module with 1.5-step MacAdam binning, delivering exceptional color consistency and high-quality, uniform linear accent lighting. With the capability to power up to 300 feet of lighting from a single power drop, the CoviO Family sets a new standard for clean, reliable, and efficient lighting solutions.

Watch CoviO Graze in action

See how the precision optics of the CoviO Graze make an impact by highlighting architectural details and texture.  ​

Optics make the difference

Optics make the difference

High-efficiency optics and 3 output options give designers a tool to create many different effects from the same fixture.

Easily Install Long Runs

Easily Install Long Runs

Quick-connects and integral driver allow for runs up to 300 ft from a single power drop.​

Check Out the latest CoviO Video

The latest Architectural Advantage video by Cooper Lighting Solutions highlights the unique specification features, advantages and highlights of the CoviO architectural cove fixture.

Indoor and Outdoor Versatility

Indoor and Outdoor Versatility

Both UL Wet Location listed and IP66 rated, CoviO is priced to be competitive in both outdoor and indoor installations. Since it can be used in both environments, the CoviO allows for elegant lighting continuity between indoor to outdoor spaces.

Functional, Ambient Lighting

Functional, Ambient Lighting

With 3 light outputs up to 1500 lm/ft, CoviO’s ability to deliver significant illumination indirectly from the cove makes it a highly functional option. Designers can eliminate the need for other light sources (like troffers and downlighting) and free up ceiling space for communications cabling.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock catalog numbers

Resources

FAQs