- Architectural cove light, CoviO Linear LED, with 1ft jumper, 12 inch
Your internet browser isn't supported.
LM-JHARN01-012
Specifications
Product Description
| Brand Name | iO |
| Family | CoviO Family |
| Description | Architectural cove light, CoviO Linear LED, with 1ft jumper, 12 inch. |
Product Details
| Lamp Type | N/A |
| UPC | 080083264896 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.18 |
| Case Quantity | 25 |
| Pallet Quantity | 3000 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 1' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |