- Wall washing, grazing, and cove lighting fixture with integral driver
- 10 total optics with 8 precise bi-directional optical distributions deliver maximum impact
- IP66 rated for exterior wet locations or interior installations
- Up to 135 lm/W
- Up to 1796 delivered lm/ft (3 light level options at nominal 5, 10 and 15 W/ft)
- Up to 16,000 cd per ft
- Dimming to 1% (0-10V, 100% - 1%)
- Easy installation up to 300 ft run from a single power drop
- 90+ CRI, 4 CCT options, best in class color over angle
- 1.5 step MacAdam ellipse binning for maximum color consistency
- WaveLinx wireless control option
- Full range of accessories (including adjustable mount, jumpers, louvers*, visor*, and arms*) to customize installation for a wide range of applications *coming soon
Your internet browser isn't supported.
LM-10L-935-120-OD-STD-UNV-S-48
Specifications
Product Description
| Brand Name | iO |
| Family | CoviO Family |
| Description | Architectural Cove light, CoviO Linear LED, 1000 lumens/ft (10 W/ft), 90 CRI, 3500K CCT, Standard Iambertian Distribution, Outdoor, 120-277V, Standard Silver Housing, 0-10V (1%-100%), 48 inch |
Product Details
| Lamp Type | LED |
| UPC | 080083264780 |
| Amperage Rating | N/A |
| Color Temperature Max | 3500K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 37.5W |
| Product Weight | 2.92 |
| Case Quantity | 10 |
| Pallet Quantity | 180 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 10' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |