- Economical indoor ambient and accent cove light with the necessary features for smooth cove light gradient
- Field-selectable lumen output (350 lm and 700 lm) with lockout mechanism
- Field-selectable CCT (2400K | 2700K | 3000K | 3500K | 4000K)
- 90 CRI standard
- 3 Step MacAdam Binning for color consistency
- Adjustable mount (+/- 30 deg)
- 0-10V integral driver with dimming down to 10% (100% - 10%)
- 1ft and 4ft lengths
- Jumper accessories provide addition flexibility in application layout
- Corner units deliver consistent illumination in any corner or curved installation
- Up to 200 ft run from a single power drop
Your internet browser isn't supported.
iO LED
CS-SL-9SCT-120-ID-UNV-W-SA-STD-4F
Specifications
Product Description
Brand Name | iO |
Family | CovSelect Architectural LED Cove Lighting |
Description | CovSelect Linear LED, Selectable Output, 90+ CRI, Selectable CCT, Standard Iambertian, Indoor, 120-277V, Standard White, 4 ft (48") Individual fixture |
Product Details
Lamp Type | LED |
UPC | 080083308323 |
Amperage Rating | N/A |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Voltage Rating | 120-277V |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |