- Cove lighting fixture with integral driver
- Up to 1500 lm/ft (3 light level options at 500, 1000 and 1500 lm/ft)
- IP66 rated for continuity of lighting from interior to exterior spaces
- 1% dimming, 0-10V (1% - 100%)
- 90 CRI standard
- Up to 130 lm/W
- Up to 300 ft run from a single power drop
- Self-closing end cap + quick connects for easy error-free installation
- Self-aligning brackets with 15 and 30 degree mounting angle options
- Select options in stock and ship in less than 1 week
Your internet browser isn't supported.
LM-05L-930-120-OD-STD-UNV-S-12
Specifications
Product Description
| Brand Name | iO |
| Family | CoviO Architectural LED Cove Light |
| Description | Architectural LED Cove Light CoviO Linear LED, 500 lumens/ft (5 W/ft), 90 CRI, 3000K CCT, Standard Iambertian Optical Distribution,Outdoor, 120-277V, 0-10V (1%-100%), Standard Silver housing, 12 inch |
Product Details
| Lamp Type | LED |
| UPC | 080083264858 |
| Amperage Rating | N/A |
| Color Temperature Max | 3000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 5.1W |
| Product Weight | 0.75 |
| Case Quantity | 20 |
| Pallet Quantity | 800 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 5' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |