Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Invue

ENC Entri Round Clean LED

  • One-piece, die-cast aluminum housing and door
  • Flush mounted die-cast tool-less latch for ease of maintenance
  • Choice of eleven LED optical distributions
  • Fits 4” j-box and secured via two concealed stainless steel fasteners
  • Offered with optional uplight and colored or clear luminous window
  • Optional die-cast aluminum adapter box for egress and thru-way wiring
  • Proprietary circuit module withstands 10kV transient line surge (LED)
  • Offers 9 specifiable CRI/CCT options within 5-step MacAdam ellipse
  • LED fixture features a five-year warranty
ENC Entri Round Clean LED

ENC Entri Round Clean LED

Overview

ENTRI Series family of modular faceplate designs provide a tasteful architectural statement equally suitable for indoor and outdoor environments. Whether providing community friendly performance in downlighting applications, or showcasing architectural features through available up and up/downlighting configurations, the Entri Series provides a palette of optical solutions to paint any surface in the right light.

Resources

Find product variations

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?