- Choice of 14 high-efficiency, AccuLED Optics™
- Lumen packages range from 2,700 – 52,000 (20W – 373W)
- Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
- -40°C to 40°C operating range, optional 50°C high ambient
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
- Available with up to six Light Squares
- Five-year warranty
Your internet browser isn't supported.
Slim Galleon II Series Wall
Overview
The GWS Galleon Wall Slim features a thin profile available in three housing sizes, offering an impressive range of lumen outputs and optical distributions. With appropriate mounting heights ranging from 8' up to 40', the GWS offers several controls options for standalone or networked configurations.