- Round trim with a 2" lens pinhole aperture
- Lens frame available in white or black, color coordinated with finish
- Magnetic trim attachment
- Available in painted and electro-plated finishes
- Wet location listed
Your internet browser isn't supported.
TL43R2GMBBB
Specifications
Product Description
Brand Name | Halo |
Family | ML4 Series |
Description | 2" round lens pinhole ML4 trim, matte black flange, black lens frame |
Product Details
Lamp Type | N/A |
UPC | 080083756162 |
Amperage Rating | N/A |
Aperture | 2 Inch |
Mounting | Recessed |
Recessed Trim | Lens Pinhole |
Voltage Rating | N/A |
Product Weight | 0.3 |
Case Quantity | 6 |
Pallet Quantity | 1260 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |