Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SMD4 LED 4" Round/Square Field Selectable CCT Surface-Mount Downlights

  • 1/2" ultra-low profile lens downlight with wide distribution
  • Ceiling/wall mounting in compatible junction boxes, Lumens: up to 810
  • Installs in many 3-1/2" and 4" square, octagon or round junction boxes
  • Use SMDACCKIT to retrofit into 4" housings with screwbase adapter
  • 2700K, 3000K, 3500K, 4000K or 5000K Field Selectable CCT, CRI: 90
  • Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • 120V, Phase dimming down to 5%, ENERGY STAR™ certified
SMD4 LED 4" Round/Square Field Selectable CCT Surface-Mount Downlights

SMD4 LED 4" Round/Square Field Selectable CCT Surface-Mount Downlights

Modern look. High performance. Easy installation.

Combining a modern look and high performance, this ultra-low profile, surface-mount downlight is designed for new construction, remodel and retrofit applications. These 4" lens downlights simply install directly to a junction box or can retrofit 4" insulated ceilings (IC) and non-IC recessed housings and feature 5 CCT selectability.

Resources

Stock Catalog Number (4)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?