- For installing one Lazer low voltage lampholder.
- Mounts directly to junction box.
- 500 watt maximum
- Finishes: White (P), Black (MB)
- Finishes: White (P), Black (MB)
HALO
LZR209MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR209 Monopoint Feed |
Description | LAZER MONOPOINT FEED, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400617150 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | 120V |
Product Weight | 0.438 |
Case Quantity | 12 |
Pallet Quantity | 1440 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |