- Contemporary gimbal lampholder designed for style
- Front loading of the lamp allows for intuitive relamping
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Welded steel housing
- Finishes: White (P) and Matte Black (MB)
Your internet browser isn't supported.
LZR1320P
Specifications
Product Description
| Brand Name | Halo |
| Family | LZR1320 Front Loading Gimbal |
| Description | LAZER FRONT LOADING GIMBAL, WHITE, PAR20 |
Product Details
| Lamp Type | PAR20 |
| UPC | 662400663652 |
| Amperage Rating | 0.417 (at 120V) |
| Mounting | Track |
| Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
| Track Lampholders | Front Loading Gimbal |
| Voltage Rating | 120V |
| Wattage | 50W |
| Product Weight | 0.833 |
| Case Quantity | 6 |
| Pallet Quantity | 6 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |