- Ideal for accent and display lighting applications
- Quick-lock adapter attaches anywhere along the surface channel
- Matching finish arm allows lampholder to rotate and adjust vertically
- Baffle offered in white or black
- Swivel maintains tensions to keep lampholder properly aimed
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
HALO
L734PX
Specifications
Product Description
Brand Name | Halo |
Family | L734 Continental Cylinder with Baffle |
Description | CONTINENTAL CYLINDER, BLACK BAFFLE, WHITE, R40, PAR38 |
Product Details
Lamp Type | Incandescent |
UPC | 662400138839 |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Continental Cylinder |
Voltage Rating | 120V |
Wattage | 300W |
Product Weight | 2.319 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |