- Ideal for accent and display lighting applications
- Quick-lock adapter attaches anywhere along the surface channel
- Matching finish arm allows lampholder to rotate and adjust vertically
- Baffle offered in white or black
- Swivel maintains tensions to keep lampholder properly aimed
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
Your internet browser isn't supported.
L734 Continental Cylinder with Baffle
Overview
Halo Step Cylinder lampholders are designed for R, PAR, A and BR lamps. Lampholders are available in satin white and black and polished brass finishes. These lampholders are compatible with all Halo Power-Trac systems. Ideal for accent and display lighting applications where high coloring rendering is required. Lampholders include baffles and are available in a variety of finishes. Lazer lampholders are compatible with all Halo Power-Trac systems.
Stock Catalog Number (1)
No matching records