- Sliding sleeve that conceals base of the lamp for a more finished look
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
L1735MBX
Specifications
Product Description
| Brand Name | Halo | 
| Family | L1735 Universal Lampholder | 
| Description | UNIVERSAL LAMPHOLDER, MATTE BLACK, PAR16, PAR20, PAR30, PAR38 | 
Product Details
| Lamp Type | Incandescent | 
| UPC | 662400144069 | 
| Amperage Rating | N/A | 
| Mounting | Track | 
| Track Lampholders | Universal | 
| Voltage Rating | 120V | 
| Wattage | 150W | 
| Product Weight | 1.0 | 
| Case Quantity | 6 | 
| Pallet Quantity | 600 | 
| Country of Origin | CN, MX | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
