- 4 selectable color temperatures: 2700K, 3000K, 3500K and 4000K, 90 CRI
- Universal voltage operates at 120V - 277V
- 3/4" Sleek profile and even light distribution, Low glare optics
- PIR Motion Sensor option adds convenience and energy savings
- USB optional port charges smart devices
- Multiple knockouts provide easy installation and space savings
- Smooth dimming down to 5% at 120V
- Lengths: 9", 18", 24", 36" and 48", White and Matte Black finishes
- cUL listed, T24 Compliant and ENERGY STAR® certified
- 5-year warranty
Your internet browser isn't supported.
HALO
HU30 LED SeleCCTable™ Under Cabinet
Customize your lighting with SeleCCTable color tuning technology
HALO's best under cabinet lighting features sleek, energy-efficiency LED universal voltage and HALO's signature low-profile design. Ideal for task, accent, cove and display lighting, the selectable color tuning switch allows users to simple adjust the color temperature to suit their lighting needs. As HALO's best under cabinet lighting, the HU30 also features a motion sensor or USB port as standard premium options to maximize utility and efficiency.
Ideal for these spaces:
Customize anytime
With a simple slide of the SeleCCTable color temperature switch, users have the flexibility to choose between 2700K, 3000K, 3500K and 4000K CCT to customize the color temperature to suite their specific lighting need.
Save energy with the PIR motion sensor
The PIR motion sensor provides added convenience and energy savings as the fixture can be turned on or off based on the detection of movement. The motion sensor functionality can be configured at the time of installation to support various layouts and meet energy code requirements.
Add convenience with the USB charging
Integrated in the product, the USB output port is useful for charging many smart devices and accessories requiring a USB input port.