- Exclusively for use with Halo ML4 LED Module and round trims
- Mounts to junction box
- Available in matte white or matte black
- Damp location listed with open trims
- Wet location listed, covered ceilings only, with lens trims
Your internet browser isn't supported.
HS4RMB
Specifications
Product Description
| Brand Name | Halo | 
| Family | ML4 Series | 
| Description | ML4 Surface Mount Housing, Round, Matte Black | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083756469 | 
| Amperage Rating | N/A | 
| Aperture | 4 Inch | 
| Mounting | Recessed | 
| Voltage Rating | 120-277V | 
| Product Weight | 1.25 | 
| Case Quantity | 6 | 
| Pallet Quantity | 384 | 
| Country of Origin | US | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
