- Round 8" slim low glare canless LED downlights
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
- Color Temperature (CCT): 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumens): 1600 lm (nominal)
- Dimming: Dims to 5% phase cut LE/TE (120V input)
- Includes IC-rated fixture and remote driver / junction box
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLB8169FS1EMWR
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights |
| Description | 8-Inch LED lens downlight,1600 lumens,5000K,120V,Matte White Flange. |
Product Details
| Lamp Type | LED |
| UPC | 080083150601 |
| Amperage Rating | 0.17 A |
| Aperture | 8 Inch |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 20.9W |
| Product Weight | 2.35 |
| Case Quantity | 4 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |