- Ultra-thin directional lighting with remote driver/junction box
 - Canless install into drywall/suspended ceilings (no J-box or housing required)
 - Round or square flange, Distributions: 40° flood, 80° very wide flood
 - 360 degree rotation and 30 degrees of tilt
 - 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
 - CRI: 90, L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
 - Wet location listed for showers and protected ceilings
 - 120V, Phase dimming down to 5%, Lumens: up to 700
 - AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
 - Insulated Ceiling (IC) and non-IC rated, ENERGY STAR™ certified
 
Your internet browser isn't supported.
HLA4 4" Adjustable Canless Direct Mount
No housing needed! Ultra-thin solution with SeleCCTable technology saves time and money
For new construction or renovation projects, the ultra-thin directional canless directional lighting simplifies installation by installing directly into drywall or suspended ceilings without the need for a recessed housing or junction box, saving time and money. The HLA4 features 5 field-selectable color temperatures and the gimbal rotates 360° and tilts ± 30° holding any aiming angle for accent and task lighting applications in low to medium height ceilings.
Ideal for these spaces:
Ultra-thin solution
The HLA4 downlights can be used in direct contact with insulation and is airtight, reducing airflow between unconditioned and conditioned spaces and meeting restricted air flow requirements.
Field SeleCCTable color temperatures
SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the driver junction box, the user can choose from a range of five color temperatures from 2700K - 5000K.