- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™ per ASTM E283
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- Compatible with Halo RL460 Series LED modules
Your internet browser isn't supported.
H995ICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | H995ICAT Series |
| Description | 4" LED Housing IC Air-Tite Shallow Ceiling 120V Line Voltage |
Product Details
| Lamp Type | LED (Not Included) |
| UPC | 080083616930 |
| Amperage Rating | 1.25 at (120V) |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Product Weight | 2.25 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |