Brand Name | Halo |
Family | H27RICAT Series |
Description | 6" Housing Shallow Ceiling IC Air-Tite Remodel 120V Line Voltage |
UPC | 080083609253 |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Product Weight | 1.55 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |