- Suitable for 2x4 framing or shallow plenum construction
- Suitable for below-the-ceiling installation
- Retractable mounting springs designed for easy installation or removal
- Quick Connect remodel wiring tray
- Hinged and captive door on junction box allows for easy access
- Insulated ceiling listed and Air-Tite
HALO
H245RICAT
Specifications
Product Description
Brand Name | Halo |
Family | H245RICAT Series |
Description | 4" Housing ultra-shallow for use with LED integrated trims |
Product Details
Lamp Type | LED |
UPC | 080083756520 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 15 W |
Product Weight | 0.85 |
Case Quantity | 6 |
Pallet Quantity | 540 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |