- 4" canless or retrofit, Downlight, wall wash, accent/task distributions
- Field-interchangeable round and square 2-inch pinhole aperture trims
- Open and lens apertures provide cutoff to source and glare control
- 5 CCT Field Selectable: 2700K, 3000K, 3500K, 4000K, 5000K CCT, CRI: 90 & 95
- D2W Field Selectable: 3000K-1800K, 2700K-1800K
- Die-formed steel trims, Magnetic attachment, Painted, plated finishes
- Distributions: spot, narrow flood, flood and very wide flood
- 120V-277V, Phase or 0-10V dimming down to 5%, Lumens: up to 1000
- L70 at 50,000 hours
- UL listed, AIR-TITE™, Wet Location Listed, T24
- ENERGY STAR™ certified, 5-year warranty
Your internet browser isn't supported.
ML4D10FL9FS1E
Specifications
Product Description
| Brand Name | Halo |
| Family | ML4 Series |
| Description | 4" LED Module, Narrow Flood, LE/TE 5pct Dimming |
Product Details
| Lamp Type | LED |
| UPC | 080083199648 |
| Amperage Rating | 0.11 A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 12.3W |
| Product Weight | 0.9 |
| Case Quantity | 6 |
| Pallet Quantity | 504 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |